blue flush pushbutton head Ø22 spring return unmarked

ZB4BA6
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

How to Video

Promotional Video

Product Details

Activity IDSIG
Pincode Group default
Part Number ZB4BA6
ambient air temperature for storage -40-70 °C
bezel material chromium plated metal
CAD overall depth 28 mm
CAD overall height 29 mm
CAD overall width 29 mm
cap/operator or lens colour blue
compatibility code ZB4
device short name ZB4
IK degree of protection IK06 conforming to IEC 50102
IP degree of protection IP66 conforming to IEC 60529, IP67, IP69, IP69K
marking unmarked
mechanical durability 10000000 cycles
mounting diameter 22 mm
operator profile blue flush, unmarked
overvoltage category class I conforming to IEC 60536
product certifications GL, BV, DNV, LROS (Lloyds register of shipping), CSA, UL listed
product or component type head for non-illuminated push-button
protective treatment TH
range of product Harmony XB4
sale per indivisible quantity 1
shape of signaling unit head round
shock resistance 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27, 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
type of operator spring return
NEMA degree of protection NEMA 13, NEMA 4X
Group of product flush push non illuminated
Customizable 1
Head type standard
GCR BRIDGE ZB4BACUST01
Main group push-button
Electrical composition code C1 for <9 contacts using single blocks in front mounting, C2 for <9 contacts using single and double blocks in front mounting, C11 for <3 contacts using single blocks in front mounting, C15 for <1 contacts using single blocks in front mounting
vibration resistance 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6
ambient air temperature for operation -40-70 °C
standards EN/IEC 60947-5-1, EN/IEC 60947-1, EN/IEC 60947-5-5, UL 508, JIS C8201-5-1, EN/IEC 60947-5-4, CSA C22.2 No 14, JIS C8201-1
Device Presentation basic element

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: blue flush pushbutton head Ø22 spring return unmarked
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Frequently Bought Together

metal fixing collar pillar for electrical block
ZB4BZ009

In stock

legend holder 30 x 40 mm with legend 8 x 27 mm unmarked
ZBY2101

In stock

transparent boot for circular flush pushbutton Ø22
ZBPA

In stock