Blanking plug, Harmony XB5, Harmony XB4, dark grey, flush, 30mm, mounting and fixing accessory, set of 5
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Blanking plug, Harmony XB5, Harmony XB4, dark grey, flush, 30mm, mounting and fixing accessory, set of 5
Excl. Tax
Excl. Tax
Description
Product Details
Activity | IDSIG |
---|---|
Pincode Group | default |
Part Number | ZB5FSZ3 |
accessory / separate part category | mounting and fixing accessory |
device application | industrial machines |
IK degree of protection | IK03 conforming to IEC 50102 |
IP degree of protection | IP66 (front face) conforming to IEC 60529, IP69 conforming to IEC 60529, IP69K conforming to DIN 40050-9 |
mounting diameter | 30.5 mm |
net weight | 0.018 kg |
product or component type | blanking plug |
Quantity per set | set of 5 |
range of product | Harmony XB4, Harmony XB5 |
Customizable | 0 |
Head type | built-in-flush |
Main colour tint | dark grey |
product compatibility | XB5F, ZB5F |