black selector switch head Ø22 3-position spring return

ZB5AD7
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

Promotional Video

Product Details

Activity IDSIG
Pincode Group default
Part Number ZB5AD7
ambient air temperature for storage -40-70 °C
bezel material dark grey plastic
CAD overall depth 46 mm
CAD overall height 29 mm
CAD overall width 29 mm
cap/operator or lens colour black
compatibility code ZB5
device short name ZB5
IK degree of protection IK06 conforming to IEC 50102
IP degree of protection IP67 conforming to IEC 60529, IP69 conforming to IEC 60529, IP69K
mechanical durability 1000000 cycles
mounting diameter 22 mm
net weight 0.017 kg
operator position information 3 positions +/- 45°
operator profile black standard handle
overvoltage category class II conforming to IEC 60536
product certifications GL, BV, CSA, LROS (Lloyds register of shipping), DNV, UL listed
product or component type head for selector switch
protective treatment TH
range of product Harmony XB5
sale per indivisible quantity 1
shape of signaling unit head round
shock resistance 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27, 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
type of operator left to centre spring return
NEMA degree of protection NEMA 13, NEMA 4X
Group of product non illuminated
Customizable 0
Head type standard
Resistance to high pressure washer 7000000 Pa at 55 °C, distance : 0.1 m
Main group selector switch
Electrical composition code C3 for <6 contacts using single blocks in front mounting, C4 for <6 contacts using single and double blocks in front mounting, C5 for <5 contacts using single blocks in front mounting, C6 for <5 contacts using single and double blocks in front mounting, C7 for <4 contacts using single blocks in front mounting, C8 for <4 contacts using single and double blocks in front mounting, C11 for <3 contacts using single blocks in front mounting, SF1 for <3 contacts using single blocks in front mounting, SR1 for <3 contacts using single blocks in rear mounting
Station name XALD 1...5 cut-outs, XALK 2...5 cut-outs
vibration resistance 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6
ambient air temperature for operation -40-70 °C
standards EN/IEC 60947-5-1, CSA C22.2 No 14, UL 508, EN/IEC 60947-1, EN/IEC 60947-5-4, JIS C8201-5-1, JIS C8201-1
Device Presentation basic element

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: black selector switch head Ø22 3-position spring return
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Frequently Bought Together

legend holder 30 x 40 mm with legend 8 x 27 mm unmarked
ZBY2101

In stock

tightening tool for fixing nut
ZB5AZ905

Out of stock