
calcActive())">
Schneider Electric Plastic blanking plug, round, black (with fixing nut, ZB5SZ3
ZB5SZ3
AEDÂ 9.62
AEDÂ 7.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ZB5SZ3
Schneider Electric Plastic blanking plug, round, black (with fixing nut, ZB5SZ3
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Schneider Electric Plastic blanking plug, round, black (with fixing nut, ZB5SZ3
AEDÂ 9.62
AEDÂ 7.00
Description
Promotional Video
Product Details
Activity | IDSIG |
---|---|
Activity | IDSIG |
Part Number | ZB5SZ3 |
accessory / separate part category | installation accessories |
accessory / separate part destination | Ø 22 mm cut-outs for circular heads |
Accessory / separate part type | blanking plug |
bezel material | dark grey plastic |
cap/operator or lens colour | dark grey |
net weight | 0.009 kg |
operator profile | flush |
range of product | Harmony XB5, Harmony XB4 |
sale per indivisible quantity | 10 |
shape of signaling unit head | round |
Group of product | flush blanking plug |
Customizable | 0 |
Head type | standard |
Main group | blanking plug |
Station name | XALD 2...5 cut-outs, XALK 2...5 cut-outs |
Main colour tint | dark grey |
Device Composition | nut, blanking plug |
Material | plastic |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account