black Ø40 mushroom pushbutton head Ø22 spring return
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
black Ø40 mushroom pushbutton head Ø22 spring return
Excl. Tax
Excl. Tax
Description
Product Details
Activity | IDSIG |
---|---|
Pincode Group | default |
Part Number | ZB4BC2 |
ambient air temperature for storage | -40-70 °C |
bezel material | chromium plated metal |
CAD overall depth | 52 mm |
CAD overall height | 40 mm |
CAD overall width | 40 mm |
cap/operator or lens colour | black |
compatibility code | ZB4 |
device short name | ZB4 |
IK degree of protection | IK06 conforming to IEC 50102 |
IP degree of protection | IP66 conforming to IEC 60529, IP69, IP69K |
marking | unmarked |
mechanical durability | 5000000 cycles |
mounting diameter | 22 mm |
operator profile | black mushroom Ø 40 mm, unmarked |
overvoltage category | class I conforming to IEC 60536 |
product certifications | LROS (Lloyds register of shipping), CSA, UL listed, GL, BV, DNV |
product or component type | head for non-illuminated push-button |
protective treatment | TH |
range of product | Harmony XB4 |
sale per indivisible quantity | 1 |
shape of signaling unit head | round |
shock resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27, 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
type of operator | spring return |
NEMA degree of protection | NEMA 13, NEMA 4X |
Group of product | mush. spring return non illum. |
Head type | standard |
GCR BRIDGE | ZB4BCCUST01 |
Main group | mushroom head |
Electrical composition code | C1 for <9 contacts using single blocks in front mounting, C2 for <9 contacts using single and double blocks in front mounting, C11 for <3 contacts using single blocks in front mounting, C15 for <1 contacts using single blocks in front mounting |
vibration resistance | 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6 |
ambient air temperature for operation | -40-70 °C |
standards | EN/IEC 60947-1, EN/IEC 60947-5-5, CSA C22.2 No 14, EN/IEC 60947-5-4, UL 508, JIS C8201-5-1, EN/IEC 60947-5-1, JIS C8201-1 |
Device Presentation | basic element |