Bell press switch, 10AX, 250V, 1 gang
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Bell press switch, 10AX, 250V, 1 gang
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Rated current | 10 A at 250 V AC |
Show Accessory | No |
Part Number | ESM31BPRA |
Activity | HDCWD |
Weight | 257.2 g |
Package1 Length*Width*Height | 8.1 cm x 8.1 cm x 4.4 cm |
Actuator | rocker |
control type | rocker |
device mounting | surface, flush |
Number of Gangs | 1 gang |
product or component type | bell press switch |
range | S-Classic |
range of product | S-Classic |