
calcActive())">
Base unit, Harmony GTU, Premium BOX for Universal Panel
HMIG3U
AEDÂ 7,701.36
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

HMIG3U
Base unit, Harmony GTU, Premium BOX for Universal Panel
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Base unit, Harmony GTU, Premium BOX for Universal Panel
AEDÂ 7,701.36
Product Details
Activity | IDHMI |
---|---|
Part Number | HMIG3U |
[Us] rated supply voltage | 12...24 V DC power supply |
ambient air temperature for storage | -20-60 °C |
depth | 45 mm |
device short name | Premium Box |
operating altitude | 2000 m |
pollution degree | 2 conforming to EN 61131-2 Ed.3 |
product certifications | CE, cULus, ATEX, IEC-Ex, RCM, GL, KC, cUL, EAC, ABS, BV, CCS, DNV, LR, RINA, UKCA, UKEX |
product or component type | base unit |
range of product | Harmony GTU |
relative humidity | 10-90 % non-condensing |
width | 188 mm |
Operating system | Harmony |
Type of cooling | natural convection |
Data storage equipment | 1 GB SD card |
Memory description | 256 MB RAM internal (2 x 13 mm board), 512 kB NVRAM backup memory |
Port Ethernet | 10BASE-T/100BASE-TX/1000BASE-T |
Software package | Vijeo Designer run time |
Processor name | CPU RISC 600 MHz |
vibration resistance | 3.5 mm constant amplitude (f = 5-9 Hz) conforming to EN/IEC 61131-2, 9.8 m/s² (f = 9-150 Hz) conforming to EN/IEC 61131-2 |
ambient air temperature for operation | 0-60 °C |
standards | CSA C22.2 No 142, ANSI/ISA 12-12-01, UL 508, class I division 2 CSA C22.2 No 213, IEC 61132-2 |
Communication Port Protocol | Modbus, Modbus TCP/IP, Uni-Telway |
Range Compatibility | Harmony GTU |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account