
calcActive())">
AvatarOn, wallplate for keystone RJ45, White
E8331RJS_WE
AEDÂ 16.27
AEDÂ 13.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8331RJS_WE
AvatarOn, wallplate for keystone RJ45, White
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
AvatarOn, wallplate for keystone RJ45, White
AEDÂ 16.27
AEDÂ 13.00
Description
Schneider Electric AvatarOn E8331RJS_WE in color white is a 1 gang keystone wallplate. This wallplate is compatible with a socket with 1 Actassi RJ45 keystone modular jack. 86 mm, 86 mm, 15 mm is the dimension of this wallplate. Its device mounting types are both flush and surface. It is resistant enough thanks to the PC (polycarbonate). What’s more
Product Details
Part Number | E8331RJS_WE |
---|---|
Activity | HDCWD |
Weight | 98.0 g |
Package1 Length*Width*Height | 8.6 cm x 8.6 cm x 1.5 cm |
Colour | white |
Colour | White |
depth | 15 mm |
device mounting | flush, surface |
height | 86 mm |
Material | polycarbonate |
Number of Gangs | 1 gang |
product compatibility | Actassi RJ45 keystone modular jack |
product or component type | Wallplates |
Provided Equipment | label holder |
range | AvatarOn |
Socket Number | 1 |
width | 86 mm |
product compatibility | Actassi RJ45 keystone modular jack |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account