
calcActive())">
AvatarOn, wallplate for 2 keystone RJ45, Wood
E8332RJS_WD
AEDÂ 47.90
AEDÂ 37.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8332RJS_WD
AvatarOn, wallplate for 2 keystone RJ45, Wood
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
AvatarOn, wallplate for 2 keystone RJ45, Wood
AEDÂ 47.90
AEDÂ 37.00
Description
Schneider Electric AvatarOn E8332RJS_WD in color wood is a 2 gang keystone wallplate. It is used for 2 Actassi RJ45 keystone modular jacks. 86 mm, 86 mm, 15 mm is the dimension of this wallplate. This wallplate enables both flush and surface mounting. PC (polycarbonate) material makes it as resistant and lasting as possible. As a green premium product, this device is environmentally friendly as well.
Product Details
Rated current | 10 AX at 250 V AC 50 Hz |
---|---|
Part Number | E8332RJS_WD |
Activity | HDCWD |
Weight | 50.0 g |
Package1 Length*Width*Height | 8.6 cm x 8.6 cm x 1.5 cm |
Colour | wood |
Colour | Wood |
depth | 15 mm |
device mounting | flush, surface |
height | 86 mm |
Material | polycarbonate |
Number of Gangs | 2 gangs |
product compatibility | Actassi RJ45 keystone modular jack |
product or component type | Wallplates |
Provided Equipment | label holder |
range | AvatarOn |
Socket Number | 2 |
width | 86 mm |
product compatibility | Actassi RJ45 keystone modular jack |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account