
calcActive())">
AvatarOn, wallplate for 2 keystone RJ45, Wine gold
E8332RJS_WG
AEDÂ 29.60
AEDÂ 23.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8332RJS_WG
AvatarOn, wallplate for 2 keystone RJ45, Wine gold
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
AvatarOn, wallplate for 2 keystone RJ45, Wine gold
AEDÂ 29.60
AEDÂ 23.00
Description
Schneider Electric AvatarOn E8332RJS_WG in color wine gold is a 2 gang keystone wallplate. This wallplate is used for a socket with 2 Actassi RJ45 keystone modular jacks. 86 mm, 86 mm, 15 mm is the dimension of this wallplate. The device mounting type can be either flush or surface. The premium polycarbonate material makes it resistant enough. This wallplate is also certified as a green premium product.
Product Details
Part Number | E8332RJS_WG |
---|---|
Activity | HDCWD |
Weight | 50.0 g |
Package1 Length*Width*Height | 8.6 cm x 8.6 cm x 1.5 cm |
Colour | wine gold |
Colour | Wine Gold |
depth | 15 mm |
device mounting | flush, surface |
height | 86 mm |
Material | polycarbonate |
Number of Gangs | 2 gangs |
product compatibility | Actassi RJ45 keystone modular jack |
product or component type | Wallplates |
Provided Equipment | label holder |
range | AvatarOn |
Socket Number | 2 |
width | 86 mm |
product compatibility | Actassi RJ45 keystone modular jack |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account