AvatarOn, wallplate for 2 keystone RJ45, White

E8332RJS_WE
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

Schneider Electric AvatarOn E8332RJS_WE in color white is a 2 gang keystone wallplate. This wallplate is compatible with a socket with 2 Actassi RJ45 keystone modular jacks. The wallplate is 86 mm in width, 86 mm in height and 15 mm in depth. The device's mounting types are flush and surface. PC (polycarbonate) makes the wallplate as resistant as possible. Being environmentally friendly, this wallplate is a green premium product too.



Product Details

Pincode Group default
Show Accessory No
Part Number E8332RJS_WE
Activity HDCWD
Weight 50.0 g
Package1 Length*Width*Height 8.6 cm x 8.6 cm x 1.5 cm
Colour white
Colour White
depth 15 mm
device mounting flush, surface
height 86 mm
Material polycarbonate
Number of Gangs 2 gangs
product compatibility Actassi RJ45 keystone modular jack
product or component type Wallplates
Provided Equipment label holder
range AvatarOn
Socket Number 2
width 86 mm
product compatibility Actassi RJ45 keystone modular jack

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: AvatarOn, wallplate for 2 keystone RJ45, White
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.