
calcActive())">
AvatarOn, wallplate for 2 keystone RJ45, Metal Gold hairline
E8332RJS_GH
AEDÂ 59.52
AEDÂ 46.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8332RJS_GH
AvatarOn, wallplate for 2 keystone RJ45, Metal Gold hairline
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
AvatarOn, wallplate for 2 keystone RJ45, Metal Gold hairline
AEDÂ 59.52
AEDÂ 46.00
Description
Schneider Electric AvatarOn E8332RJS_GH in color metal gold hairline is a 2 gang keystone wallplate. It is compatible with 2 Actassi RJ45 keystone modular jacks. 86 mm, 86 mm and 15 mm are the width, height and depth respectively. The device mounting type can be either flush or surface. It is resistant enough thanks to the polycarbonate material.
Product Details
Part Number | E8332RJS_GH |
---|---|
Activity | HDCWD |
Weight | 50.0 g |
Package1 Length*Width*Height | 8.6 cm x 8.6 cm x 1.5 cm |
Colour | metal gold hairline |
Colour | Metal Gold Hairline |
depth | 15 mm |
device mounting | flush, surface |
height | 86 mm |
Material | polycarbonate |
Number of Gangs | 2 gangs |
product compatibility | Actassi RJ45 keystone modular jack |
product or component type | Wallplates |
Provided Equipment | label holder |
range | AvatarOn |
Socket Number | 2 |
width | 86 mm |
product compatibility | Actassi RJ45 keystone modular jack |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account