
AvatarOn, volume control, 5 W, 8 Ohm, White
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
AvatarOn, volume control, 5 W, 8 Ohm, White
Description
Schneider Electric AvatarOn E8331VC_WE in color white is a volume control. It features a sleek design, with many different colors to choose from, gaining your room added beauty and variety. The average impedance of this volume control is 80 Ohm. The rated operating power is 5W. This volume controller enables both flush and surface mounting. It is 86 mm in width, 86 mm in height and 27 mm in depth. And PC (polycarbonate) material makes it as resistant and lasting as possible.
Product Details
Rated current | 20 A at 250 V AC |
---|---|
Part Number | E8331VC_WE |
Activity | HDCWD |
Weight | 104.0 g |
Package1 Length*Width*Height | 8.6 cm x 8.6 cm x 4.0 cm |
ambient air temperature for operation | 0-45 °C |
average impedance | 8 Ohm |
Colour | white |
Colour | White |
depth | 27 mm |
device mounting | flush, surface |
Device Presentation | complete product |
height | 86 mm |
IP degree of protection | IP20 |
Material | polycarbonate: surround, polycarbonate: grid plate |
product or component type | volume control |
range | AvatarOn |
Rated Operational Power in w | 5 W |
relative humidity | 0-95 % |
width | 86 mm |
ambient air temperature for operation | 0-45 °C |