
calcActive())">
AvatarOn, volume control, 5 W, 8 Ohm, Dark Grey
E8331VC_DG
AEDÂ 104.81
AEDÂ 80.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8331VC_DG
AvatarOn, volume control, 5 W, 8 Ohm, Dark Grey
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
AvatarOn, volume control, 5 W, 8 Ohm, Dark Grey
AEDÂ 104.81
AEDÂ 80.00
Product Details
Rated current | 13 A at 250 V AC, no inductive load |
---|---|
Part Number | E8331VC_DG |
Activity | HDCWD |
Weight | 82.0 g |
Package1 Length*Width*Height | 8.5 cm x 8.5 cm x 4.5 cm |
ambient air temperature for operation | 0-45 °C |
average impedance | 8 Ohm |
Colour | dark grey |
Colour | Dark Grey |
depth | 27 mm |
device mounting | flush, surface |
Device Presentation | complete product |
height | 86 mm |
IP degree of protection | IP20 |
Material | polycarbonate: surround, polycarbonate: grid plate |
product or component type | volume control |
range | AvatarOn |
Rated Operational Power in w | 5 W |
relative humidity | 0-95 % |
width | 86 mm |
ambient air temperature for operation | 0-45 °C |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account