AvatarOn, USB charger, type A + C, 2.1…3 A, White
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
AvatarOn, USB charger, type A + C, 2.1…3 A, White
Excl. Tax
Excl. Tax
Description
Schneider Electric AvatarOn USB charger E8332ACQUSB_WE in color white is a 1-module mechanism with one Type A and one Type C port. This USB 3.0 charger is compatible with major smart phones and tablets, like Apple, HTC, HuaWei, Samsung, XiaoMi, etc. 86 mm, 86 mm, 40.1 mm is the dimension of this mechanism. Its embedding depth is 30.4 mm. Its rated operation voltage is 100/240V, output current is 2.1A as well as power consumption to be 21w. The device can be recessed into the surface with flush mounting type. The screw terminal connection enables the wires to be held by the tightening of a screw. It features glossy surface finish, with which fingerprints and smudge marks are easy to remove, and the polish treatment creates a smooth and shiny surface too. The material it uses is PC (polycarbonate), characterizing high impact strength. Standards of IEC 60950-1, IEC 61558-2-16, IEC 62368-1, MS IEC 60950-1 are well met. Standards of IEC 60950-1, IEC 61558-2-16, IEC 62368-1, MS IEC 60950-1 are well met.
Product Details
Pincode Group | default |
---|---|
Part Number | E8332ACQUSB_WE |
Activity | HDCWD |
Weight | 134.0 g |
Package1 Length*Width*Height | 8.7 cm x 8.7 cm x 4.0 cm |
[ue] Rated Operational Voltage | 100/240 V 50/60 Hz |
ambient air temperature for storage | -5-60 °C |
Clamping Connection Capacity | 2.5 mm² for stranded cable(s), 2.5 mm² for solid cable(s), 1.5 mm² for stranded cable(s), 1.5 mm² for solid cable(s) |
Colour | white (RAL 9003) |
Colour | White |
Connections - Terminals | screw terminals |
depth | 40.1 mm |
device application | charger |
device mounting | flush |
Device Presentation | complete product |
Electrical Insulation Class | class II |
Embedding Depth | 30.4 mm |
environmental characteristic | liquid soap, alcohol, petrol |
height | 86 mm |
Integrated Connection Type | USB type A 5 V, maximum load current: 2.1 A, USB type C 5 V, maximum load current: 2.1 A |
IP degree of protection | IP20 |
Material | PC (polycarbonate) |
net weight | 0.1292 kg |
Output Current | 3:00 AM |
Power Consumption in w | 21 W |
product certifications | IEC |
product compatibility | HTC, XiaoMi, Apple, Samsung, HW, major smart phone and tablet |
product or component type | USB charger |
range | AvatarOn |
relative humidity | 0-95 % |
standards | MS IEC 60950-1, IEC 60950-1, IEC 62368-1, IEC 61558-2-16 |
Surface Finish | glossy |
Surface Treatment | polished |
width | 86 mm |
Wire Stripping Length | 8 mm |
standards | MS IEC 60950-1, IEC 60950-1, IEC 62368-1, IEC 61558-2-16 |
environmental characteristic | liquid soap, alcohol, petrol |
product compatibility | HTC, XiaoMi, Apple, Samsung, HW, major smart phone and tablet |
connections - terminals | screw terminals |