E8332ACQUSB_GH
AvatarOn, USB charger, type A + C, 2.1…3 A, Metal Gold Hairline
E8332ACQUSB_GH
AvatarOn, USB charger, type A + C, 2.1…3 A, Metal Gold Hairline
Out of stock
SKU
E8332ACQUSB_GH
AvatarOn, wallplate for 1 keystone RJ45, Dark grey
Out of stock
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
AvatarOn, USB charger, type A + C, 2.1…3 A, Metal Gold Hairline
Product Documents
Product details
-
Pincode Groupdefault
-
Part NumberE8332ACQUSB_GH
-
ActivityHDCWD
-
ambient air temperature for storage-5-60 °C
-
Clamping Connection Capacity2.5 mm² for stranded cable(s), 2.5 mm² for solid cable(s), 1.5 mm² for stranded cable(s), 1.5 mm² for solid cable(s)
-
Colourmetal gold hairline
-
depth40.1 mm
-
device applicationcharger
-
device mountingflush
-
Device Presentationcomplete product
-
Electrical Insulation Classclass II
-
Embedding Depth30.4 mm
-
height86 mm
-
Integrated Connection TypeUSB type A 5 V, maximum load current: 2.1 A, USB type C 5 V, maximum load current: 2.1 A
-
IP degree of protectionIP20
-
MaterialPC (polycarbonate)
-
net weight0.1292 kg
-
Output Current3:00 AM
-
Power Consumption in w21 W
-
product certificationsIEC
-
product or component typeUSB charger
-
rangeAvatarOn
-
relative humidity0-95 %
-
Surface Finishpainted
-
Surface Treatmentuntreated
-
width86 mm
-
Wire Stripping Length8 mm
-
standardsMS IEC 60950-1, IEC 60950-1, IEC 62368-1, IEC 61558-2-16
-
environmental characteristicliquid soap, alcohol, petrol
-
product compatibilityHTC, XiaoMi, Apple, Samsung, HW, major smart phone and tablet
-
connections - terminalsscrew terminals
more specification
less specification