
Schneider Electric 2 x 2.1A USB Changer, Wine Gold, E8332USB_WG
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Schneider Electric 2 x 2.1A USB Changer, Wine Gold, E8332USB_WG
Description
Schneider Electric AvatarOn USB charger E8332USB_WG in color wine gold is a 1-module mechanism with 2 ports. The dimension of this USB 2.1 charger is 86 mm, 86 mm and 40 mm. The embedding depth is 29 mm. And its rated operation voltage is 100/240V and the output current is 2.1A. The mounting type of this mechanism is surface. And its connection terminal is screw terminal. Glossy surface finish makes it easy to remove and clean fingerprints and smudge marks. PC (polycarbonate) makes it as resistant and lasting as possible. Besides, it meets the following standards, IEC 60950-1. Besides, it meets the following standards, IEC 60950-1.
Product Details
Rated current | 16 A at 250 V AC 50 Hz |
---|---|
Part Number | E8332USB_WG |
Activity | HDCWD |
Weight | 104.0 g |
Package1 Length*Width*Height | 8.6 cm x 8.6 cm x 3.4 cm |
[ue] Rated Operational Voltage | 100/240 V AC 50/60 Hz |
Clamping Connection Capacity | 1.5...2.5 mm² for flexible cable(s), 1.5...2.5 mm² for rigid cable(s) |
Colour | wine gold |
Colour | Wine Gold |
Connections - Terminals | screw terminals |
depth | 40 mm |
device mounting | flush |
Device Presentation | complete product |
Electrical Insulation Class | class II |
height | 86 mm |
Integrated Connection Type | 2 USB type A 5 V DC, maximum load current: 2.1 A |
IP degree of protection | IP20 |
Material | PC (polycarbonate) |
Output Current | 2.1 A |
product or component type | USB charger |
range | AvatarOn |
Screwdriver Shape | Phillips combined |
standards | IEC 60950-1 |
Surface Finish | glossy |
width | 86 mm |
standards | IEC 60950-1 |
connections - terminals | screw terminals |