
AvatarOn, USB charger, 2 type A, 2.1 A, White
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
AvatarOn, USB charger, 2 type A, 2.1 A, White
Description
Schneider Electric AvatarOn USB charger E8332USB_WE in color white is a 1-module mechanism with 2 ports. The dimension of this USB 2.1 charger is 86 mm, 86 mm and 40 mm. The embedding depth is 29 mm. And the output current of this device is 2.1A, the rated operating voltage is 100/240V. Surface mounting is the mounting type of this USB charger mechanism. The screw terminal connection enables the wires to be held by the tightening of a screw. The glossy surface finish helps gain this device aesthetic point, at the same time make it easy to be cleaned. It is made of PC (polycarbonate), without making it turn into yellow over time. What’s more, it well satisfied standards of IEC 60950-1. What’s more, it well satisfied standards of IEC 60950-1.
Product Details
Rated current | 25 A at 250 V AC 50 Hz |
---|---|
Part Number | E8332USB_WE |
Activity | HDCWD |
Weight | 104.0 g |
Package1 Length*Width*Height | 8.6 cm x 8.6 cm x 3.4 cm |
[ue] Rated Operational Voltage | 100/240 V AC 50/60 Hz |
Clamping Connection Capacity | 1.5...2.5 mm² for flexible cable(s), 1.5...2.5 mm² for rigid cable(s) |
Colour | white |
Colour | White |
Connections - Terminals | screw terminals |
depth | 40 mm |
device mounting | flush |
Device Presentation | complete product |
Electrical Insulation Class | class II |
height | 86 mm |
Integrated Connection Type | 2 USB type A 5 V DC, maximum load current: 2.1 A |
IP degree of protection | IP20 |
Material | PC (polycarbonate) |
Output Current | 2.1 A |
product or component type | USB charger |
range | AvatarOn |
Screwdriver Shape | Phillips combined |
standards | IEC 60950-1 |
Surface Finish | glossy |
width | 86 mm |
standards | IEC 60950-1 |
connections - terminals | screw terminals |