
AvatarOn, USB charger, 2 type A, 2.1 A, Metal Gold Hairline
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
AvatarOn, USB charger, 2 type A, 2.1 A, Metal Gold Hairline
Description
Schneider Electric AvatarOn USB charger E8332USB_GH in color metal gold hairline is a 1-module mechanism with 2 ports. This USB 2.1 charger mechanism is 86 mm in width, 86 mm in height and 40 mm in depth. It embedding depth is 29 mm. The rated operation voltage of this USB charger mechanism is 100/240V, output current 2.1A. Surface mounting is the mounting type of this USB charger mechanism. The connection terminal of this USB charger mechanism is screw terminal. The glossy surface finish helps gain this device aesthetic point, at the same time make it easy to be cleaned. It is made of PC (polycarbonate), without making it turn into yellow over time. Standards of IEC 60950-1 are well satisfied. Standards of IEC 60950-1 are well satisfied.
Product Details
Part Number | E8332USB_GH |
---|---|
Activity | HDCWD |
Weight | 104.0 g |
Package1 Length*Width*Height | 8.6 cm x 8.6 cm x 3.4 cm |
[ue] Rated Operational Voltage | 100/240 V AC 50/60 Hz |
Clamping Connection Capacity | 1.5...2.5 mm² for flexible cable(s), 1.5...2.5 mm² for rigid cable(s) |
Colour | metal gold hairline |
Colour | Metal Gold Hairline |
Connections - Terminals | screw terminals |
depth | 40 mm |
device mounting | flush |
Device Presentation | complete product |
Electrical Insulation Class | class II |
height | 86 mm |
Integrated Connection Type | 2 USB type A 5 V DC, maximum load current: 2.1 A |
IP degree of protection | IP20 |
Material | PC (polycarbonate) |
Output Current | 2.1 A |
product or component type | USB charger |
range | AvatarOn |
Screwdriver Shape | Phillips combined |
standards | IEC 60950-1 |
Surface Finish | glossy |
width | 86 mm |
standards | IEC 60950-1 |
connections - terminals | screw terminals |