
calcActive())">
Schneider Electric 16A Int Socket with 2.1A USB, WG, E8342616USB_WG
E8342616USB_WG
AEDÂ 254.11
AEDÂ 194.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8342616USB_WG
Schneider Electric 16A Int Socket with 2.1A USB, WG, E8342616USB_WG
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Schneider Electric 16A Int Socket with 2.1A USB, WG, E8342616USB_WG
AEDÂ 254.11
AEDÂ 194.00
Product Details
Part Number | E8342616USB_WG |
---|---|
Activity | HDCWD |
ambient air temperature for storage | -20-60 °C |
Clamping Connection Capacity | 1.5...4 mm² for rigid cable(s), 1.5...4 mm² for stranded cable(s), 1.5...4 mm² for flexible cable(s) |
Colour | wine gold |
depth | 38.2 mm |
device mounting | flush, surface |
Device Presentation | complete product |
dielectric strength | 2000 V |
fixing mode | by screws |
height | 86 mm |
Integrated Connection Type | 2 socket-outlet 250 V AC 16 A 50/60 Hz, 1 USB type A 5 V DC 2.1 A |
IP degree of protection | IP20 |
Material | PC (polycarbonate): grid plate, PC (polycarbonate): surround |
mounting support | mounting box |
Number of Cables | 2 |
Number of Terminals | 3 |
Outlet Poles Configuration | 2P with shutter |
Outlet Standard Description | with earthing contact |
product or component type | USB charger + socket-outlet |
Protection Type | current protection |
range | AvatarOn |
Screwdriver Shape | Phillips combined |
Service Life in Cycles | 5000 cycles |
Surface Finish | glossy |
Surface Treatment | untreated |
width | 86 mm |
Wire Stripping Length | 12 mm |
Outlet standard deviation | China |
ambient air temperature for operation | -5-35 °C |
standards | UL 498, UL 94, UL 1310 |
connections - terminals | screw terminal |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account