
AvatarOn, TV socket, , 75 Ohm, Wine Gold
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Free Shipping
|
No sellers found for this product.
AvatarOn, TV socket, , 75 Ohm, Wine Gold
Description
E8331TV_WG is a Schneider Electric AvatarOn TV socket. Its matching mounting box can be recessed into the surface of the wall with flush type. Being made of polycarbonate material, this TV socket is quite reliable and resistant. This TV socket comes with 1 gang. It is 87 mm in width, 87 mm in height, 26 mm in depth. What's more, it well satisfied the standard of GB 17466. AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.
Product Details
Rated current | 16 AX at 230 V AC |
---|---|
Part Number | E8331TV_WG |
Activity | HDCWD |
Weight | 58.0 g |
Package1 Length*Width*Height | 8.6 cm x 8.6 cm x 2.6 cm |
ambient air temperature for operation | -5-45 °C |
average impedance | 75 Ohm |
Bandwidth | 5-860 Hz |
Colour | wine gold |
Colour | Wine Gold |
Depth | 26 mm |
device application | communication |
device mounting | flush, surface |
Device Presentation | complete product |
Height | 87 mm |
IP degree of protection | IP20 |
Material | polycarbonate: surround, polycarbonate: grid plate |
Number of Gangs | 1 gang |
product or component type | TV socket, TV/FM/SAT socket |
Range | AvatarOn |
relative humidity | 0-95 % |
standards | GB 17466 |
Tv Socket Type | TV |
width | 87 mm |
ambient air temperature for operation | -5-45 °C |
standards | GB 17466 |