AvatarOn, TV socket, , 75 Ohm, Metal Gold Hairline

E8331TV_GH
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

E8331TV_GH is a Schneider Electric AvatarOn TV socket. Its matching mounting box can be recessed into the surface of the wall with flush type. This TV socket comes with 1 gang. It is 86 mm in width, 86 mm in height, 26 mm in depth. What's more, it well satisfied the standard of BS 5733, IEC 60670. AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.



Product Details

Pincode Group default
Show Accessory No
Part Number E8331TV_GH
Activity HDCWD
Weight 74.0 g
Package1 Length*Width*Height 8.6 cm x 8.6 cm x 2.8 cm
ambient air temperature for operation -5-45 °C
average impedance 75 Ohm
Bandwidth 5-860 Hz
Colour metal gold hairline
Colour Metal Gold Hairline
depth 26 mm
device application communication
device mounting flush, surface
Device Presentation complete product
height 86 mm
IP degree of protection IP20
Material polycarbonate: surround, polycarbonate: grid plate
Number of Gangs 1 gang
product or component type TV socket
range AvatarOn
relative humidity 0-95 %
standards BS 5733, IEC 60670
Tv Socket Type TV
width 86 mm
ambient air temperature for operation -5-45 °C
standards BS 5733, IEC 60670

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: AvatarOn, TV socket, , 75 Ohm, Metal Gold Hairline
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.