AvatarOn, TV R socket, master, 75 Ohm, Metal Gold Hairline
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
AvatarOn, TV R socket, master, 75 Ohm, Metal Gold Hairline
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Part Number | E8332TVFMM_GH |
Activity | HDCWD |
average impedance | 75 Ohm |
Bandwidth | 5-860 MHz |
Colour | metal gold hairline |
depth | 26 mm |
device application | communication |
device mounting | flush, surface |
Device Presentation | complete product |
height | 87 mm |
IP degree of protection | IP20 |
Material | polycarbonate: surround, polycarbonate: grid plate |
Number of Gangs | 2 gangs |
product or component type | TV R socket |
range | AvatarOn |
relative humidity | 0-95 % |
Tv Socket Type | TV/FM |
width | 87 mm |
Method of access | master |
ambient air temperature for operation | -5-45 °C |
standards | IEC 60670, BS 5733 |