
calcActive())">
AvatarOn, TV/R/DATA socket, RJ45, cat6, White
E8332TVRJS6_WE
AEDÂ 31.18
AEDÂ 24.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8332TVRJS6_WE
AvatarOn, TV/R/DATA socket, RJ45, cat6, White
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
AvatarOn, TV/R/DATA socket, RJ45, cat6, White
AEDÂ 31.18
AEDÂ 24.00
Product Details
Part Number | E8332TVRJS6_WE |
---|---|
Activity | HDCWD |
average impedance | 75 Ohm |
Bandwidth | 5-860 Hz |
Colour | white |
Communication Network Category | 6 |
Data Socket Type | RJ45 |
depth | 40.6 mm |
device application | communication |
device mounting | flush, surface |
Device Presentation | complete product |
height | 87 mm |
IP degree of protection | IP20 |
Material | polycarbonate: surround, polycarbonate: grid plate |
Number of Gangs | 2 gangs |
product or component type | TV/R/DATA socket |
range | AvatarOn |
relative humidity | 0-95 % |
Socket Additional Information | shuttered |
Socket Number | 2 |
Tv Socket Type | TV+Data |
width | 87 mm |
ambient air temperature for operation | -5-45 °C |
standards | BS 5733, IEC 60670 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account