
AvatarOn, time delay switch, 4 A, 250 V, White
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
AvatarOn, time delay switch, 4 A, 250 V, White
Description
Schneider Electric AvatarOn time delay switch E8331PRL1_WE is a complete product in color white with 1 gang and with 1 rocker. Its matching mounting box can be recessed into the surface of the wall with flush type. The fixing mode of this device is clip-in. Being made of PC (polycarbonate), brass material, this time delay switch is quite reliable and resistant. In addition, the rated operational voltage of this device is 250V. It is 86 mm in width, 86 mm in height, 34 mm in depth, with an embedding depth of 25 mm. And the product weighs 0.077 kg. The IP rating of this device is IP20. The surface finish is glossy, which ensures a bright, even an inviting finish. This time delay switch is SVHC (substances of very high concern) free too.
Product Details
Rated current | 13 A at 230 V AC 50 Hz |
---|---|
Part Number | E8331PRL1_WE |
Activity | HDCWD |
Weight | 81.0 g |
Package1 Length*Width*Height | 8.6 cm x 8.6 cm x 3.4 cm |
[Ie] rated operational current | resistive: 4 A, inductive: 4 A |
[ue] Rated Operational Voltage | 250 V AC 50...60 Hz |
Actuator | rocker |
Clamping Connection Capacity | 1...4 mm² for rigid cable(s), 1...4 mm² for stranded cable(s), 1...4 mm² for flexible cable(s) |
Colour | white |
Colour | White |
depth | 34 mm |
device mounting | flush |
Device Presentation | complete product |
Embedding Depth | 25 mm |
fixing mode | clip-in |
height | 86 mm |
IP degree of protection | IP20 |
Material | PC (polycarbonate): base, PC (polycarbonate): base cover, PC (polycarbonate): grid plate, PC (polycarbonate): surround, PC (polycarbonate): dolly, brass: terminal cover |
net weight | 0.077 kg |
Number of Gangs | 1 gang |
Number of Rocker | 1 |
product or component type | time delay switch |
range | AvatarOn |
Surface Finish | glossy |
width | 86 mm |
Wire Stripping Length | 12 mm |
[Ie] rated operational current | resistive: 4 A, inductive: 4 A |