
AvatarOn, time delay switch, 4 A, 250 V, Dark Grey
Excl. Tax
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
AvatarOn, time delay switch, 4 A, 250 V, Dark Grey
Excl. Tax
Excl. Tax
Description
Schneider Electric AvatarOn time delay switch E8331PRL1_DG is a complete product in color dark grey with 1 gang and with 1 rocker. Its matching mounting box can be recessed into the surface of the wall with flush type. Its fixing mode is clip-in. The time delay switch is made of PC (polycarbonate), brass, making it as resistant as possible. 250V is the rated operational voltage. It is 86 mm in width, 86 mm in height, 34 mm in depth, with an embedding depth of 25 mm. And the product weighs 0.077 kg. It reaches IP20 degree of protection too. The surface finish is glossy, delivering an elegant and high-end feeling to a room. What's more, it well satisfied the standard of IEC 60669-2-1. This time delay switch is SVHC (substances of very high concern) free too.
Product Details
Rated current | 20 AX |
---|---|
Part Number | E8331PRL1_DG |
Activity | HDCWD |
Weight | 81.0 g |
Package1 Length*Width*Height | 8.5 cm x 8.5 cm x 4.5 cm |
[Ie] rated operational current | resistive: 4 A, inductive: 4 A |
[ue] Rated Operational Voltage | 250 V AC 50...60 Hz |
Actuator | rocker |
Clamping Connection Capacity | 1...4 mm² for rigid cable(s), 1...4 mm² for stranded cable(s), 1...4 mm² for flexible cable(s) |
Colour | dark grey |
Colour | Dark Grey |
depth | 34 mm |
device mounting | flush |
Device Presentation | complete product |
Embedding Depth | 25 mm |
fixing mode | clip-in |
height | 86 mm |
IP degree of protection | IP20 |
Material | PC (polycarbonate): base, PC (polycarbonate): base cover, PC (polycarbonate): grid plate, PC (polycarbonate): surround, PC (polycarbonate): dolly, brass: terminal cover |
net weight | 0.077 kg |
Number of Gangs | 1 gang |
Number of Rocker | 1 |
product or component type | time delay switch |
range | AvatarOn |
standards | IEC 60669-2-1 |
Surface Finish | glossy |
width | 86 mm |
Wire Stripping Length | 12 mm |
standards | IEC 60669-2-1 |
[Ie] rated operational current | resistive: 4 A, inductive: 4 A |