AvatarOn, switched socket, 3P, 15 A, 250 V, Metal Gold Hairline
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
AvatarOn, switched socket, 3P, 15 A, 250 V, Metal Gold Hairline
Excl. Tax
Excl. Tax
Description
Schneider Electric AvatarOn switched socket E8315_15_GH_G12 is a complete product in color metal gold hairline and with 1 gang. This switch is 3P. And this device is British BS 546 standard. And its rated current is 15A. Its matching mounting box can be recessed into the surface of the wall with flush type. The fixing mode of this device is screw. It reaches IP20 degree of protection too. What's more, it well satisfied the standard of BS 546, MS 1577, SS 472. What's more, this device is qualified as a green premium product, with minimal use of hazardous substances. Being made of polycarbonate material, this switched socket is quite reliable and resistant. AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.
Product Details
Pincode Group | default |
---|---|
Rated current | 15 A socket-outlet |
Part Number | E8315_15_GH_G12 |
Activity | HDCWD |
Weight | 91.0 g |
Package1 Length*Width*Height | 8.6 cm x 8.6 cm x 3.2 cm |
[ue] Rated Operational Voltage | 250 V AC 50/60 Hz |
ambient air temperature for operation | -5-45 °C |
ambient air temperature for storage | -5-60 °C |
Colour | metal gold hairline |
Colour | Metal Gold Hairline |
Connections - Terminals | screw terminal |
depth | 32.6 mm |
device application | power supply |
device mounting | surface |
Device Presentation | complete product |
electrical durability | 5000 cycles |
fixing mode | screw |
height | 86 mm |
IP degree of protection | IP20 |
Material | polycarbonate: grid plate, polycarbonate: surround |
Number of Gangs | 1 gang |
Outlet Poles Configuration | 3P with shutter |
Outlet Standard | British BS 546 |
Outlet Standard Description | with earthing contact |
product certifications | SIRIM |
product or component type | switched socket |
range | AvatarOn |
Service Life in Cycles | 20000 cycles |
Socket Number | 1 |
standards | BS 546, SS 472, MS 1577 |
Surface Finish | glossy |
Surface Treatment | painted cover plate |
Type of Packing | flow-pack |
width | 86 mm |
Outlet standard deviation | British BS 546 |
ambient air temperature for operation | -5-45 °C |
standards | BS 546, SS 472, MS 1577 |
connections - terminals | screw terminal |
Electrical Durability | 5000 cycles |