
calcActive())">
AvatarOn, switched socket, 3P, 13 A, 250 V, LED, Wood
E8315N_WD_G12
AEDÂ 114.64
AEDÂ 88.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8315N_WD_G12
AvatarOn, switched socket, 3P, 13 A, 250 V, LED, Wood
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
AvatarOn, switched socket, 3P, 13 A, 250 V, LED, Wood
AEDÂ 114.64
AEDÂ 88.00
Product Details
Rated current | 13 A socket-outlet |
---|---|
Part Number | E8315N_WD_G12 |
Activity | HDCWD |
ambient air temperature for storage | -5-60 °C |
Colour | wood |
depth | 31.7 mm |
device application | power supply |
device mounting | surface |
Device Presentation | complete product |
fixing mode | screw |
height | 86 mm |
IP degree of protection | IP20 |
Material | polycarbonate: grid plate, polycarbonate: surround |
Number of Gangs | 1 gang |
Outlet Poles Configuration | 3P with shutter |
Outlet Standard Description | with earthing contact |
Pilot Light | LED |
product certifications | SIRIM |
product or component type | switched socket |
range | AvatarOn |
relative humidity | 0-95 % |
Service Life in Cycles | 20000 cycles |
Socket Number | 1 |
Surface Finish | glossy |
Surface Treatment | painted cover plate |
Type of Packing | flow-pack |
width | 86 mm |
Outlet standard deviation | British BS 1363A |
ambient air temperature for operation | -5-45 °C |
standards | MS 589, SS 145, BS 1363 |
connections - terminals | screw terminal |
Electrical Durability | 5000 cycles |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account