AvatarOn, switch, 45A, 250V, 2P, LED, Dark Grey
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
AvatarOn, switch, 45A, 250V, 2P, LED, Dark Grey
Excl. Tax
Excl. Tax
Description
Schneider Electric AvatarOn switch E8331D45N_DG is a complete product in color dark grey with 1 rocker. This is a 2-pole 1-way switch with LED indicator. And its rated current is 45A. It is 86 mm in width, 86 mm in height, 32 mm in depth, Its matching mounting box can be recessed into the surface of the wall with flush type. Besides, the IP rating of this device is IP20. The connection terminals of this switch are brass terminal. The switch is made of polycarbonate, polycarbonate + GF 20 %, making it as resistant as possible. Being environmentally friendly, this switch is a green premium product too. And it is mercury free AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.
Product Details
Load Type | resistive, incandescent lamp, small motor load, serial boost load (SBL), fluorescent lamps |
---|---|
Pincode Group | default |
Rated current | 45 A at 250 V AC 50/60 Hz |
Show Accessory | No |
Part Number | E8331D45N_DG |
Activity | HDCWD |
Weight | 162.0 g |
Package1 Length*Width*Height | 8.5 cm x 8.5 cm x 3.2 cm |
Clamping Connection Capacity | 4 x 4 mm² for stranded cable(s), 1 x 10 mm² for stranded cable(s), 1 x 16 mm² for stranded cable(s) |
Colour | dark grey |
Colour | Dark Grey |
Connections - Terminals | brass terminal |
depth | 32 mm |
device application | control |
device mounting | flush |
Device Presentation | complete product |
environmental characteristic | UV resistant |
height | 86 mm |
IP degree of protection | IP20 |
local signalling | on: LED indicator, LED (amber) |
Material | polycarbonate: grid plate, polycarbonate: base, polycarbonate: dolly, polycarbonate: frame, polycarbonate + GF 20 %: actuator |
Maximum Ambient Air Temperature for Operation | 45 °C |
Number of Gangs | 1 gang |
Number of Rocker | 1 |
operating altitude | 2000 m |
product or component type | switch |
range | AvatarOn |
relative humidity | 0-95 % |
standards | MS IEC 60669-1, BS EN 60669-1, IEC 60669-1, SS 227-1 |
Switch Function | 2-pole 1-way |
width | 86 mm |
standards | MS IEC 60669-1, BS EN 60669-1, IEC 60669-1, SS 227-1 |
local signalling | on: LED indicator, LED (amber) |
environmental characteristic | UV resistant |
connections - terminals | brass terminal |