
AvatarOn, switch, 20A, 250V, 2P, LED, Wood
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
AvatarOn, switch, 20A, 250V, 2P, LED, Wood
Description
Schneider Electric AvatarOn switch E8331D20N_WD is a complete product in color wood with 1 rocker. This is a 2-pole 1-way switch with LED indicator. And its rated current is 20A. It is 86 mm in width, 86 mm in height, 32 mm in depth, Its matching mounting box can be recessed into the surface of the wall with flush type. It reaches IP20 degree of protection too. The connection terminals of this switch are brass terminal. Being made of polycarbonate, polycarbonate + GF 20 % material, this switch is quite reliable and resistant. Being environmentally friendly, this switch is a green premium product too. And it is mercury free AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.
Product Details
Load Type | resistive, fluorescent lamps, small motor load, incandescent lamp, serial boost load (SBL) |
---|---|
Rated current | 20 A at 250 V AC 50/60 Hz |
Part Number | E8331D20N_WD |
Activity | HDCWD |
Weight | 117.0 g |
Package1 Length*Width*Height | 8.6 cm x 8.6 cm x 3.2 cm |
Clamping Connection Capacity | 3 x 2.5 mm² for stranded cable(s), 1 x 4 mm² for stranded cable(s), 1 x 6 mm² for stranded cable(s) |
Colour | wood |
Colour | Wood |
Connections - Terminals | brass terminal |
depth | 32 mm |
device application | control |
device mounting | flush |
Device Presentation | complete product |
environmental characteristic | UV resistant |
height | 86 mm |
IP degree of protection | IP20 |
local signalling | on: LED indicator, LED (amber) |
Material | polycarbonate: grid plate, polycarbonate: base, polycarbonate: dolly, polycarbonate: frame, polycarbonate + GF 20 %: actuator |
Maximum Ambient Air Temperature for Operation | 45 °C |
Number of Gangs | 1 gang |
Number of Rocker | 1 |
operating altitude | 2000 m |
product or component type | switch |
range | AvatarOn |
relative humidity | 0-95 % |
standards | BS EN 60669-1, SS 227-1, MS IEC 60669-1, IEC 60669-1 |
Switch Function | 2-pole 1-way |
width | 86 mm |
standards | BS EN 60669-1, SS 227-1, MS IEC 60669-1, IEC 60669-1 |
local signalling | on: LED indicator, LED (amber) |
environmental characteristic | UV resistant |
connections - terminals | brass terminal |