AvatarOn, switch, 16AX, 250V, 1 way, LED, Metal Gold Hairline

E8331L1LED_GH
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

Schneider Electric AvatarOn switch E8331L1LED_GH is a complete product in color metal gold hairline with 1 rocker. This is a 1-pole 1-way switch with a LED indicator. And its rated current is 16AX. It is 86 mm in width, 86 mm in height, 34.2 mm in depth, Its matching mounting box can be recessed into the surface of the wall with flush type. It reaches IP20 degree of protection too. The connection terminals of this switch are brass terminal. The switch is made of polycarbonate, polycarbonate + GF 20 %, making it as resistant as possible. AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.



Product Details

Load Type resistive, incandescent lamp, fluorescent lamp, inductive
Pincode Group default
Rated current 16 AX at 250 V AC 50/60 Hz
Part Number E8331L1LED_GH
Activity HDCWD
Weight 83.0 g
Package1 Length*Width*Height 8.6 cm x 8.6 cm x 3.4 cm
Clamping Connection Capacity 3 x 2.5 mm² for solid cable(s), 3 x 2.5 mm² for stranded cable(s), 4 x 1.5 mm² for solid cable(s), 4 x 1.5 mm² for stranded cable(s)
Colour metal gold hairline
Colour Metal Gold Hairline
Connections - Terminals brass terminal
depth 34.2 mm
device application control
device mounting surface, flush
Device Presentation complete product
environmental characteristic UV resistant
height 86 mm
IP degree of protection IP20
local signalling off: LED indicator, LED (amber)
Material polycarbonate: grid plate, polycarbonate: base, polycarbonate: dolly, polycarbonate: frame, polycarbonate + GF 20 %: actuator
Maximum Ambient Air Temperature for Operation 45 °C
Number of Gangs 1 gang
Number of Rocker 1
operating altitude 2000 m
product or component type switch
range AvatarOn
relative humidity 0-95 %
standards SS 227-1, IEC 60669-1, BS EN 60669-1, MS IEC 60669-1
Switch Function 1-pole 1-way
width 86 mm
standards SS 227-1, IEC 60669-1, BS EN 60669-1, MS IEC 60669-1
local signalling off: LED indicator, LED (amber)
environmental characteristic UV resistant
connections - terminals brass terminal

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: AvatarOn, switch, 16AX, 250V, 1 way, LED, Metal Gold Hairline
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.