
calcActive())">
AvatarOn, socket-outlet, 16A, 2P + 3P, British BS 1363A, White
E83426TS_WE
AEDÂ 126.85
AEDÂ 97.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
E83426TS_WE
AvatarOn, socket-outlet, 16A, 2P + 3P, British BS 1363A, White
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
AvatarOn, socket-outlet, 16A, 2P + 3P, British BS 1363A, White
AEDÂ 126.85
AEDÂ 97.00
Product Details
Load Type | no inductive load |
---|---|
Rated current | 16 A at 250 V AC 50 Hz |
Part Number | E83426TS_WE |
Activity | HDCWD |
ambient air temperature for storage | -5-60 °C |
Clamping Connection Capacity | 1 x 4...2 x 4 mm² for solid cable(s), 1 x 4...2 x 4 mm² for stranded cable(s), 1 x 2.5...3 x 2.5 mm² for solid cable(s), 1 x 2.5...3 x 2.5 mm² for stranded cable(s) |
Colour | white |
depth | 27.5 mm |
device application | power supply |
device mounting | surface |
Device Presentation | complete product |
height | 86 mm |
IP degree of protection | IP20 |
Material | polycarbonate grid plate, polycarbonate surround |
Maximum Ambient Air Temperature for Operation | 45 °C |
Outlet Poles Configuration | 2P + 3P |
product or component type | socket-outlet |
range | AvatarOn |
relative humidity | 0-95 % |
Socket Number | 2 |
Socket-outlet Type | shuttered |
width | 86 mm |
Outlet standard deviation | British BS 1363A |
standards | IEC 60884-1 |
environmental characteristic | UV resistant |
connections - terminals | folded terminal |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account