Schneider Electric 115/240V 20VA Uni Ver Shaver, WD, E83T727V_WD
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric 115/240V 20VA Uni Ver Shaver, WD, E83T727V_WD
Excl. Tax
Excl. Tax
Description
Schneider Electric AvatarOn E83T727V_WD in color wood is a universal vertical shaver socket. The input voltage of this shaver socket is 240V, output voltage 115V/240V and rated operating power 20VA. The socket is 86 mm in width, 147 mm in height and 50 mm in depth. Surface mounting is the mounting type of this shaver socket. And its connection terminal is pillar terminal. Besides, the PC (polycarbonate) and brass material makes the device as resistant as possible. IP21 level makes the shaver socket as reliable and resistant as possible. This socket is UV resistant, preventing unintended failure as a result of deterioration. The standard of IEC 61558-2-5 is well satisfied.
Product Details
Pincode Group | default |
---|---|
Show Accessory | No |
Part Number | E83T727V_WD |
Activity | HDCWD |
Weight | 154.0 g |
Package1 Length*Width*Height | 15.3 cm x 9.4 cm x 6.3 cm |
ambient air temperature for operation | -5-45 °C |
ambient air temperature for storage | 0-60 °C |
Cable Cross Section | 1-2.5 mm² |
Colour | wood |
Colour | Wood |
Connections - Terminals | pillar terminals |
depth | 50 mm |
device mounting | surface |
Device Presentation | complete product |
environmental characteristic | UV resistant |
height | 147 mm |
input voltage | 240 V AC 50/60 Hz |
Installation Direction | vertical |
IP degree of protection | IP21 |
Material | polycarbonate: grid plate, polycarbonate: surround, polycarbonate: bracket, brass: terminals |
operating altitude | 2000 m |
output voltage | 115 V AC 50/60 Hz, 240 V AC 50/60 Hz |
product or component type | shaver socket |
range | AvatarOn |
Rated Operational Power in Va | 20 VA |
relative humidity | 0-95 % |
standards | IEC 61558-2-5 |
width | 86 mm |
ambient air temperature for operation | -5-45 °C |
standards | IEC 61558-2-5 |
environmental characteristic | UV resistant |
connections - terminals | pillar terminals |