AvatarOn, shaver socket, 115/240V, 20VA, Wine Gold
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
AvatarOn, shaver socket, 115/240V, 20VA, Wine Gold
Excl. Tax
Excl. Tax
Description
Schneider Electric AvatarOn E83T727V_WG in color wine gold is a universal vertical shaver socket. And its input voltage is 240V and the output voltage is 115V/240V. Its rated operating power is 20VA. It is 86 mm in width, 147 mm in height and 50 mm in depth. Surface mounting is the mounting type of this shaver socket. The device connection terminal is pillar terminal. It is resistant enough being made of PC (polycarbonate) and brass material. The IP rating of this device is IP21. Being UV resistant, it doesn’t degrade after long-term exposure to ultraviolet light. Besides, standard of IEC 61558-2-5 is well met.
Product Details
Pincode Group | default |
---|---|
Part Number | E83T727V_WG |
Activity | HDCWD |
Weight | 154.0 g |
Package1 Length*Width*Height | 15.3 cm x 9.4 cm x 6.3 cm |
ambient air temperature for operation | -5-45 °C |
ambient air temperature for storage | 0-60 °C |
Cable Cross Section | 1-2.5 mm² |
Colour | wine gold |
Colour | Wine Gold |
Connections - Terminals | pillar terminals |
depth | 50 mm |
device mounting | surface |
Device Presentation | complete product |
environmental characteristic | UV resistant |
height | 147 mm |
input voltage | 240 V AC 50/60 Hz |
Installation Direction | vertical |
IP degree of protection | IP21 |
Material | polycarbonate: grid plate, polycarbonate: surround, polycarbonate: bracket, brass: terminals |
operating altitude | 2000 m |
output voltage | 115 V AC 50/60 Hz, 240 V AC 50/60 Hz |
product or component type | shaver socket |
range | AvatarOn |
Rated Operational Power in Va | 20 VA |
relative humidity | 0-95 % |
standards | IEC 61558-2-5 |
width | 86 mm |
ambient air temperature for operation | -5-45 °C |
standards | IEC 61558-2-5 |
environmental characteristic | UV resistant |
connections - terminals | pillar terminals |