
AvatarOn, shaver socket, 115/240V, 20VA, Metal Gold Hairline
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
AvatarOn, shaver socket, 115/240V, 20VA, Metal Gold Hairline
Description
Schneider Electric AvatarOn E83T727V_GH in color metal gold hairline is a universal vertical shaver socket. The input voltage of this shaver socket is 240V, output voltage 115V/240V and rated operating power 20VA. The socket is 86 mm in width, 147 mm in height and 50 mm in depth. Both flush and surface mounting can be realized. And its connection terminal is pillar terminal. The premium PC (polycarbonate) and brass material makes it resistant enough. This device reaches IP21 against solid objects and liquids. It is able to withstand the degradation caused by exposure to ultraviolet light too. The standard of IEC 61558-2-5 is well satisfied.
Product Details
Part Number | E83T727V_GH |
---|---|
Activity | HDCWD |
Weight | 154.0 g |
Package1 Length*Width*Height | 15.3 cm x 9.4 cm x 6.3 cm |
ambient air temperature for operation | -5-45 °C |
ambient air temperature for storage | 0-60 °C |
Cable Cross Section | 1-2.5 mm² |
Colour | metal gold hairline |
Colour | Metal Gold Hairline |
Connections - Terminals | pillar terminals |
depth | 50 mm |
device mounting | surface, flush |
Device Presentation | complete product |
environmental characteristic | UV resistant |
height | 147 mm |
input voltage | 240 V AC 50/60 Hz |
Installation Direction | vertical |
IP degree of protection | IP21 |
Material | polycarbonate: grid plate, polycarbonate: surround, polycarbonate: bracket, brass: terminals |
operating altitude | <= 2000 m |
output voltage | 115 V AC 50/60 Hz, 240 V AC 50/60 Hz |
product or component type | shaver socket |
range | AvatarOn |
Rated Operational Power in Va | 20 VA |
relative humidity | 0-95 % |
standards | IEC 61558-2-5 |
width | 86 mm |
ambient air temperature for operation | -5-45 °C |
standards | IEC 61558-2-5 |
environmental characteristic | UV resistant |
connections - terminals | pillar terminals |