
AvatarOn, shaver socket, 115/240V, 20VA, Dark grey
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
AvatarOn, shaver socket, 115/240V, 20VA, Dark grey
Description
Schneider Electric AvatarOn E83T727V_DG in color dark grey is a universal vertical shaver socket. And its input voltage is 240V and the output voltage is 115V/240V. Its rated operating power is 20VA. It is 86 mm in width, 147 mm in height and 50 mm in depth. This shaver socket enables both flush and surface mounting. The device connection terminal is pillar terminal. PC (polycarbonate) and brass material makes it as resistant and lasting as possible. IP21 level makes the shaver socket as reliable and resistant as possible. It resists to UV radiation as well. Besides, standard of IEC 61558-2-5 is well met.
Product Details
Part Number | E83T727V_DG |
---|---|
Activity | HDCWD |
Weight | 154.0 g |
Package1 Length*Width*Height | 15.3 cm x 9.4 cm x 6.3 cm |
ambient air temperature for operation | -5-45 °C |
ambient air temperature for storage | 0-60 °C |
Cable Cross Section | 1-2.5 mm² |
Colour | dark grey |
Colour | Dark Grey |
Connections - Terminals | pillar terminals |
depth | 50 mm |
device mounting | flush, surface |
Device Presentation | complete product |
environmental characteristic | UV resistant |
height | 147 mm |
input voltage | 240 V AC 50/60 Hz |
Installation Direction | vertical |
IP degree of protection | IP21 |
Material | polycarbonate: grid plate, polycarbonate: surround, polycarbonate: bracket, brass: terminals |
operating altitude | <= 2000 m |
output voltage | 115 V AC 50/60 Hz, 240 V AC 50/60 Hz |
product or component type | shaver socket |
range | AvatarOn |
Rated Operational Power in Va | 20 VA |
relative humidity | 0-95 % |
standards | IEC 61558-2-5 |
width | 86 mm |
ambient air temperature for operation | -5-45 °C |
standards | IEC 61558-2-5 |
environmental characteristic | UV resistant |
connections - terminals | pillar terminals |