
AvatarOn, rotary dimmer, 250 VA, Dark Grey
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
AvatarOn, rotary dimmer, 250 VA, Dark Grey
Description
Schneider Electric AvatarOn dimmer E8331RD250_DG is a complete product in color dark grey. This product is sold in set of 8. In addition, the rated operational voltage of this device is 220...240V. With surge arrester, thermal fuse protection type, this dimmer concerns your safety. Its matching mounting box can be recessed into the surface of the wall with flush type. What's more, its directives are 2011/65/EU - Ro. HS directive. And it has an embedding depth of 35 mm. It reaches IP20 degree of protection too. What's more, it well satisfied the standard of CE, IEC 60669-2-1. And it is mercury free and heavy metal free, which takes care of the environment and your health as always. What's more, this device is qualified as a green premium product, with minimal use of hazardous substances. AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life.
Product Details
Load Type | incandescent lamps - 50...250 W - 220...240 V AC, high voltage halogen lamp - 50...250 W - 220...240 V AC, electronic transformer - 50...250 VA, dimmable LED - 3...100 W |
---|---|
Rated current | 15 A at 250 V AC 50 Hz |
Part Number | E8331RD250_DG |
Activity | HDCWD |
Weight | 126.0 g |
Package1 Length*Width*Height | 8.8 cm x 8.8 cm x 4.6 cm |
[ue] Rated Operational Voltage | 220...240 V AC 50/60 Hz |
Actuator | knob |
ambient air temperature for operation | 0-40 °C |
ambient air temperature for storage | 0-60 °C |
Clamping Connection Capacity | <= 2 x 2.5 mm² for flexible cable(s), <= 2 x 2.5 mm² for rigid cable(s) |
Colour | dark grey |
Colour | Dark Grey |
device mounting | flush |
Device Presentation | complete product |
Dimmer Application | capacitive load, inductive load, ohmic load |
Dimmer Control | rotary push type |
Embedding Depth | 35 mm |
environmental characteristic | oil and vapour resistant |
fixing mode | by screws |
IP degree of protection | IP20 |
Market Segment | small commercial, residential |
Material | polycarbonate: plastic part, brass: terminals, steel coated with zinc chromate: terminal screw |
product or component type | dimmer |
Protection Type | thermal fuse, surge arrester |
Provided Equipment | screws |
Quantity per set | set of 8 |
range | AvatarOn |
relative humidity | 10-95 % |
standards | IEC 60669-2-1, CE |
Type of Packing | carton |
Wire Stripping Length | 12 mm |
ambient air temperature for operation | 0-40 °C |
standards | IEC 60669-2-1, CE |
environmental characteristic | oil and vapour resistant |