AvatarOn, push button for doorbell, 10A, 250V, Wine Gold
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
AvatarOn, push button for doorbell, 10A, 250V, Wine Gold
Excl. Tax
Excl. Tax
Description
Schneider Electric AvatarOn push-button E8331BPL1_WG is a complete product in color wine gold with 1 gang and with 1 rocker for doorbell. The connection terminals of this push-button are brass terminal. Besides, there is a bell symbol marking on the surface. Its matching mounting box can be recessed into the surface of the wall with flush type. Being made of polycarbonate, polycarbonate + GF 20 % material, this push-button is quite reliable and resistant. It is 86 mm in width, 86 mm in height. And its rated current is 10A. What's more, it well satisfied the standard of BS EN 60669-1, IEC 60669-1, MS IEC 60669-1, SS 227-1. The IP rating of this device is IP20. Also, being environment-friendly, this device reached UV resistant. This push-button is SVHC (substances of very high concern) free too. As a green premium product, this device is environmentally friendly as well. And it is mercury free and heavy metal free, which takes care of the environment and your health as always. AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life.
Product Details
Pincode Group | default |
---|---|
Rated current | 10 A at 250 V AC 50/60 Hz |
Show Accessory | No |
Part Number | E8331BPL1_WG |
Activity | HDCWD |
Weight | 81.0 g |
Package1 Length*Width*Height | 8.6 cm x 8.6 cm x 3.4 cm |
Clamping Connection Capacity | 3 x 2.5 mm² for solid cable(s), 3 x 2.5 mm² for stranded cable(s), 4 x 1.5 mm² for solid cable(s), 4 x 1.5 mm² for stranded cable(s) |
Colour | wine gold |
Colour | Wine Gold |
Connections - Terminals | brass terminal |
device application | doorbell |
device mounting | surface, flush |
Device Presentation | complete product |
environmental characteristic | UV resistant |
height | 86 mm |
IP degree of protection | IP20 |
marking | bell symbol |
Material | polycarbonate: grid plate, polycarbonate: base, polycarbonate: dolly, polycarbonate: frame, polycarbonate + GF 20 %: actuator |
Maximum Ambient Air Temperature for Operation | 45 °C |
Number of Gangs | 1 gang |
Number of Rocker | 1 |
operating altitude | 2000 m |
product or component type | push-button |
range | AvatarOn |
relative humidity | 0-95 % |
standards | MS IEC 60669-1, SS 227-1, BS EN 60669-1, IEC 60669-1 |
width | 86 mm |
standards | MS IEC 60669-1, SS 227-1, BS EN 60669-1, IEC 60669-1 |
environmental characteristic | UV resistant |
connections - terminals | brass terminal |