
calcActive())">
AvatarOn, push button for doorbell, 10A, 250V, LED, Dark Grey
E8331BPDMW_DG
AEDÂ 466.32
AEDÂ 355.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8331BPDMW_DG
AvatarOn, push button for doorbell, 10A, 250V, LED, Dark Grey
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
AvatarOn, push button for doorbell, 10A, 250V, LED, Dark Grey
AEDÂ 466.32
AEDÂ 355.00
Product Details
Rated current | 10 A at 250 V AC 50/60 Hz |
---|---|
Part Number | E8331BPDMW_DG |
Activity | HDCWD |
Colour | dark grey |
device application | doorbell |
device mounting | surface, flush |
Device Presentation | complete product |
IP degree of protection | IP20 |
marking | DO NOT DISTURB, Clean up symbol, bell symbol |
Material | polycarbonate: grid plate, polycarbonate: base, polycarbonate: dolly, polycarbonate: frame, polycarbonate + GF 20 %: actuator |
Maximum Ambient Air Temperature for Operation | 35 °C |
Number of Gangs | 1 gang |
Number of Rocker | 1 |
product or component type | push-button |
range | AvatarOn |
relative humidity | 0-95 % |
standards | GB 16915.1 |
local signalling | LED indicator, LED |
connections - terminals | brass terminal |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account