AvatarOn, fused connection, 45A, 250V, Wine gold

E83554_WG
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

Schneider Electric AvatarOn E83554_WG in color wine gold is a 1-gang fused connection unit. This device is 87 mm in width, 87 mm in height and 43.82 mm in depth. The rated operation voltage is 250V and current is 45A. The connection terminal of this fused connection is pillar terminal. The fuse type of this fused connection unit is blade, helping protect your electric home appliances. Wall mounted is the mounting support type of this fused connection. PC (polycarbonate) makes it as resistant and lasting as possible. Besides, it is a green premium product, protecting your family and earth all the time. What’s more, it well satisfied the standard of BS 5733.



Product Details

Pincode Group default
Rated current 45 A at 250 V AC 50...60 Hz
Show Accessory No
Part Number E83554_WG
Activity HDCWD
Weight 130.0 g
Package1 Length*Width*Height 8.6 cm x 8.6 cm x 4.4 cm
Colour wine gold
Colour Wine Gold
Connections - Terminals pillar terminals
depth 43.82 mm
Device Presentation complete product
height 87 mm
IP degree of protection IP20
Material PC (polycarbonate)
mounting support wall mounted
Number of Gangs 1 gang
product or component type fused connection
Quantity per set set of 1
range AvatarOn
standards BS 5733
width 87 mm
standards BS 5733
connections - terminals pillar terminals

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: AvatarOn, fused connection, 45A, 250V, Wine gold
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.