AvatarOn, fused connection, 45A, 250V, Dark grey
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
AvatarOn, fused connection, 45A, 250V, Dark grey
Excl. Tax
Excl. Tax
Description
Schneider Electric AvatarOn E83554_DG in color dark grey is a 1-gang fused connection unit. It is 87 mm in width, 87 mm in height and 43.82 mm in depth. The rated operation voltage is 250V and current is 45A. And its connection terminal is pillar terminal. Blade is the fuse type of this device, improving the safety. This fused connection is mounted on the wall. PC (polycarbonate) makes it as resistant and lasting as possible. This fused connection unit meets the standard of BS 5733.
Product Details
Pincode Group | default |
---|---|
Rated current | 45 A at 250 V AC 50...60 Hz |
Show Accessory | No |
Part Number | E83554_DG |
Activity | HDCWD |
Weight | 130.0 g |
Package1 Length*Width*Height | 8.5 cm x 8.5 cm x 4.4 cm |
Colour | dark grey |
Colour | Dark Grey |
Connections - Terminals | pillar terminals |
depth | 43.82 mm |
Device Presentation | complete product |
height | 87 mm |
IP degree of protection | IP20 |
Material | PC (polycarbonate) |
mounting support | wall mounted |
Number of Gangs | 1 gang |
product or component type | fused connection |
Quantity per set | set of 1 |
range | AvatarOn |
standards | BS 5733 |
width | 87 mm |
standards | BS 5733 |
connections - terminals | pillar terminals |