
AvatarOn, fused connection, 25A, 250V, Wine gold
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
AvatarOn, fused connection, 25A, 250V, Wine gold
Description
Schneider Electric AvatarOn E8331TB_WG in color wine gold is a 1-gang fused connection unit. It is 86 mm in width, 86 mm in height and 38 mm in depth. The fused connection’s rated operation voltage is 250V and its rated current is 25A. And its connection terminal is pillar terminal. Blade is the fuse type of this device, improving the safety. This fused connection is mounted on the wall. The material it uses is PC (polycarbonate), characterizing high impact strength. As a green premium product, this device is environmentally friendly as well. Besides, standard of BS 5733 is well met.
Product Details
Rated current | 25 A at 250 V AC 50...60 Hz |
---|---|
Part Number | E8331TB_WG |
Activity | HDCWD |
Weight | 162.0 g |
Package1 Length*Width*Height | 8.6 cm x 8.6 cm x 3.7 cm |
Colour | wine gold |
Colour | Wine Gold |
Connections - Terminals | pillar terminals |
depth | 38 mm |
Device Presentation | complete product |
height | 86 mm |
IP degree of protection | IP20 |
Material | PC (polycarbonate) |
mounting support | wall mounted |
Number of Gangs | 1 gang |
product or component type | fused connection |
Quantity per set | set of 1 |
range | AvatarOn |
standards | BS 5733 |
width | 86 mm |
standards | BS 5733 |
connections - terminals | pillar terminals |