AvatarOn, fused connection, 25A, 250V, White
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
AvatarOn, fused connection, 25A, 250V, White
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Rated current | 25 A at 250 V AC 50...60 Hz |
Show Accessory | No |
Part Number | E8331TB_WE |
Activity | HDCWD |
Weight | 162.0 g |
Colour | white |
depth | 38 mm |
Device Presentation | complete product |
height | 86 mm |
IP degree of protection | IP20 |
Material | PC (polycarbonate) |
mounting support | wall mounted |
Number of Gangs | 1 gang |
product or component type | fused connection |
Quantity per set | set of 1 |
range | AvatarOn |
width | 86 mm |
standards | BS 5733 |
connections - terminals | pillar terminals |