
AvatarOn, fused connection, 25A, 250V, Metal Gold Hairline
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
AvatarOn, fused connection, 25A, 250V, Metal Gold Hairline
Description
Schneider Electric AvatarOn E8331TB_GH in color metal gold hairline is a 1-gang fused connection unit. The socket is 86 mm in width, 86 mm in height and 38 mm in depth. The rated operation voltage of this fused connection is 250V and rated current 25A. The pillar terminal connection enables the wires to enter through a hole in the side. In terms of the fuse type, it is blade type, which helps protect your electrical devices. In addition, the mounting support of this device is wall mounting. The premium PC (polycarbonate) makes it resistant enough. The standard of BS 5733 is well satisfied.
Product Details
Rated current | 25 A at 250 V AC 50...60 Hz |
---|---|
Part Number | E8331TB_GH |
Activity | HDCWD |
Weight | 89.0 g |
Package1 Length*Width*Height | 8.5 cm x 8.5 cm x 4.5 cm |
Colour | metal gold hairline |
Colour | Metal Gold Hairline |
Connections - Terminals | pillar terminals |
depth | 38 mm |
Device Presentation | complete product |
height | 86 mm |
IP degree of protection | IP20 |
Material | PC (polycarbonate) |
mounting support | wall mounted |
Number of Gangs | 1 gang |
product or component type | fused connection |
Quantity per set | set of 1 |
range | AvatarOn |
standards | BS 5733 |
width | 86 mm |
standards | BS 5733 |
connections - terminals | pillar terminals |