
Schneider Electric 25A 250V 1G Conn Unit, Wd, E8331TB_WD
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Schneider Electric 25A 250V 1G Conn Unit, Wd, E8331TB_WD
Description
Schneider Electric AvatarOn E8331TB_WD in color wood is a 1-gang fused connection unit. 86 mm, 86 mm and 38 mm are the width, height and depth respectively. 250V and 25A are the rated operation voltage and rated current of this fused connection. And its connection terminal is pillar terminal. Blade is the fuse type of this device, improving the safety. This fused connection is mounted on the wall. PC (polycarbonate) makes the switch as resistant as possible. This fused connection unit meets the standard of BS 5733.
Product Details
Rated current | 25 A at 250 V AC 50...60 Hz |
---|---|
Part Number | E8331TB_WD |
Activity | HDCWD |
Weight | 162.0 g |
Package1 Length*Width*Height | 8.6 cm x 8.6 cm x 3.7 cm |
Colour | wood |
Colour | Wood |
Connections - Terminals | pillar terminals |
depth | 38 mm |
Device Presentation | complete product |
height | 86 mm |
IP degree of protection | IP20 |
Material | PC (polycarbonate) |
mounting support | wall mounted |
Number of Gangs | 1 gang |
product or component type | fused connection |
Quantity per set | set of 1 |
range | AvatarOn |
standards | BS 5733 |
width | 86 mm |
standards | BS 5733 |
connections - terminals | pillar terminals |