
calcActive())">
AvatarOn, fused connection, 13A, 250V, neon, Dark grey
E8330FSGN_DG
AEDÂ 157.81
AEDÂ 121.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8330FSGN_DG
AvatarOn, fused connection, 13A, 250V, neon, Dark grey
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Free Shipping
|
No sellers found for this product.
Out of stock
AvatarOn, fused connection, 13A, 250V, neon, Dark grey
AEDÂ 157.81
AEDÂ 121.00
Product Details
Rated current | 13 A at 250 V AC 50...60 Hz |
---|---|
Part Number | E8330FSGN_DG |
Activity | HDCWD |
Weight | 99.0 g |
Package1 Length*Width*Height | 8.5 cm x 8.5 cm x 2.7 cm |
Colour | dark grey |
Colour | Dark Grey |
Connections - Terminals | screw terminals |
Depth | 38.2 mm |
Device Presentation | complete product |
fuse type | blade type |
Height | 86 mm |
IP degree of protection | IP20 |
Material | PC (polycarbonate), steel, copper |
mounting support | wall mounted |
Number of Gangs | 1 gang |
Pilot Light | neon indicator |
product or component type | fused connection |
Quantity per set | set of 1 |
Range | AvatarOn |
standards | BS 1363 |
width | 86 mm |
standards | BS 1363 |
connections - terminals | screw terminals |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account