
AvatarOn, fuse connection, 13A, 250V, Wine Gold
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
AvatarOn, fuse connection, 13A, 250V, Wine Gold
Description
Schneider Electric AvatarOn E8330FSG_WG in color wine gold is a 1-gang fused connection unit. The dimension of this device is 86 mm, 86 mm and 38.2 mm. The rated operation voltage is 250V and current is 13A. The connection terminal of this fused connection is screw terminal. Blade is the fuse type of this device, improving the safety. This fused connection is mounted on the wall. The material it uses is steel/copper/PC (polycarbonate), characterizing high impact strength. And it reaches IP 20 degree of protection too. What’s more, this fused connection is qualified as a green premium product. What’s more, it well satisfied the standard of BS 1363.
Product Details
Rated current | 13 A at 250 V AC 50...60 Hz |
---|---|
Part Number | E8330FSG_WG |
Activity | HDCWD |
Weight | 99.0 g |
Package1 Length*Width*Height | 8.6 cm x 8.6 cm x 2.7 cm |
Colour | wine gold |
Colour | Wine Gold |
Connections - Terminals | screw terminals |
depth | 38.2 mm |
Device Presentation | complete product |
fuse type | blade type |
height | 86 mm |
IP degree of protection | IP20 |
Material | PC (polycarbonate), copper, steel |
mounting support | wall mounted |
Number of Gangs | 1 gang |
product or component type | fused connection |
Quantity per set | set of 1 |
range | AvatarOn |
standards | BS 1363 |
width | 86 mm |
standards | BS 1363 |
connections - terminals | screw terminals |