
AvatarOn, fuse connection, 13A, 250V, White
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
AvatarOn, fuse connection, 13A, 250V, White
Description
Schneider Electric AvatarOn E8330FSG_WE in color white is a 1-gang fused connection unit. 86 mm, 86 mm and 38.2 mm are the width, height and depth respectively. The rated operation voltage is 250V and current is 13A. And its connection terminal is screw terminal. In terms of the fuse type, it is blade type, which helps protect your electrical devices. In addition, the mounting support of this device is wall mounting. Steel/copper/PC (polycarbonate) material makes it as resistant and lasting as possible. This device reaches IP20 against solid objects. Besides, it is a green premium product, protecting your family and earth all the time. This fused connection unit meets the standard of BS 1363.
Product Details
Rated current | 13 A at 250 V AC 50...60 Hz |
---|---|
Part Number | E8330FSG_WE |
Activity | HDCWD |
Weight | 99.0 g |
Package1 Length*Width*Height | 8.6 cm x 8.6 cm x 2.7 cm |
Colour | white |
Colour | White |
Connections - Terminals | screw terminals |
depth | 38.2 mm |
Device Presentation | complete product |
fuse type | blade type |
height | 86 mm |
IP degree of protection | IP20 |
Material | PC (polycarbonate), steel, copper |
mounting support | wall mounted |
Number of Gangs | 1 gang |
product or component type | fused connection |
Quantity per set | set of 1 |
range | AvatarOn |
standards | BS 1363 |
width | 86 mm |
standards | BS 1363 |
connections - terminals | screw terminals |