AvatarOn, fuse connection, 13A, 250V, neon, Wine Gold

E8330FSGN_WG
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

Schneider Electric AvatarOn E8330FSGN_WG in color wine gold is a 1-gang fused connection unit with neon LED indicator. The dimension of this device is 86 mm, 86 mm and 38.2 mm. 250V and 13A are the rated operation voltage and rated current of this fused connection. The connection terminal of this fused connection is screw terminal. Blade is the fuse type of this device, improving the safety. This fused connection is mounted on the wall. The material it uses is steel/copper/PC (polycarbonate), characterizing high impact strength. This device reaches IP20 against solid objects. As a green premium product, this device is environmentally friendly as well. What’s more, it well satisfied the standard of BS 1363.



Product Details

Pincode Group default
Rated current 13 A at 250 V AC 50...60 Hz
Show Accessory No
Part Number E8330FSGN_WG
Activity HDCWD
Weight 99.0 g
Package1 Length*Width*Height 8.6 cm x 8.6 cm x 2.7 cm
Colour wine gold
Colour Wine Gold
Connections - Terminals screw terminals
depth 38.2 mm
Device Presentation complete product
fuse type blade type
height 86 mm
IP degree of protection IP20
Material copper, steel, PC (polycarbonate)
mounting support wall mounted
Number of Gangs 1 gang
Pilot Light neon indicator
product or component type fused connection
Quantity per set set of 1
range AvatarOn
standards BS 1363
width 86 mm
standards BS 1363
connections - terminals screw terminals

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: AvatarOn, fuse connection, 13A, 250V, neon, Wine Gold
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.