
AvatarOn, fuse connection, 13A, 250V, neon, White
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
AvatarOn, fuse connection, 13A, 250V, neon, White
Description
Schneider Electric AvatarOn E8330FSGN_WE in color white is a 1-gang fused connection unit with neon LED indicator. 86 mm, 86 mm, 38.2 mm is the dimension of this socket. Its rated operation voltage is 250V and the rated current is 13A. The screw terminal connection enables the wires to be held by the tightening of a screw. The fuse type of this fused connection unit is blade, helping protect your electric home appliances. Wall mounted is the mounting support type of this fused connection. The premium steel/copper/PC (polycarbonate) material makes it resistant enough. The IP rating of this device is IP20. What’s more, this fused connection is qualified as a green premium product. The device satisfies the standard of BS 1363 too.
Product Details
Rated current | 13 A at 250 V AC 50...60 Hz |
---|---|
Part Number | E8330FSGN_WE |
Activity | HDCWD |
Weight | 99.0 g |
Package1 Length*Width*Height | 8.6 cm x 8.6 cm x 2.7 cm |
Colour | white |
Colour | White |
Connections - Terminals | screw terminals |
depth | 38.2 mm |
Device Presentation | complete product |
fuse type | blade type |
height | 86 mm |
IP degree of protection | IP20 |
Material | PC (polycarbonate), steel, copper |
mounting support | wall mounted |
Number of Gangs | 1 gang |
Pilot Light | neon indicator |
product or component type | fused connection |
Quantity per set | set of 1 |
range | AvatarOn |
standards | BS 1363 |
width | 86 mm |
standards | BS 1363 |
connections - terminals | screw terminals |